
Specs at a glance
-
Accuracy
±10 mm (0.39 in)
-
Process temperature
-20°C...+60°C (-4°F…+140°F)
-
Max. measurement distance
15 m (49 ft)
-
Main wetted parts
Housing: plastic PBT/ PC
Field of application
Continuous simplicity from scratch. Our IIoT radar is a smart level transmitter with high-end technology in a cost-effective sensor. Together with the digital services Netilion Value, Netilion Inventory or SupplyCare Hosting, the wireless and battery powered level sensor, ensures reliable and remote level monitoring. The secure and certified solution provides access to information on asset and inventory status from everywhere at any time.
Remote level monitoring and inventory management of
liquid additives in plastic and metal tanks used in production processes
cleaning agents in the food and beverage industry
solids like animal feed in the agriculture industry
solids like building materials
Location tracking of mobile tanks in the logistics and supply industry
silos on construction sites
liquid additives in plastic and metal tanks
Benefits
Simplified solution from procurement to operations
Full transparency in storage and transportation of liquids and solids
Secure data transmission combined with a flexible, digital service portfolio
Information access from everywhere at any time
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Micropilot FWR30
Free space radar
EN 27/07/202228/09/202122/09/202115/03/202126/08/2020Language:
English
Version:
27/07/2022
File size:
1.5 MB
File name:
TI01499FEN_0922-00.pdf
-
-
-
Operating Instruction (BA)
Micropilot FWR30
Free space radar
EN 22/09/202117/03/202126/08/202027/05/202023/01/2020Language:
English
Version:
22/09/2021
File size:
1.1 MB
File name:
BA01991FEN_0621.pdf
-
-
-
Short Instruction (KA)
KA Micropilot FWR30
Free space radar
EN 22/03/2024Language:
English
Version:
22/03/2024
File size:
319.5 KB
File name:
KA01656FEN_0123-00.pdf
-
-
-
Special Documentation (SD)
Netilion Value – 60 Days Free Trial
Three simple steps to get started
EN 05/02/202129/10/2020Language:
English
Version:
05/02/2021
File size:
3 MB
File name:
SD02672S_04_EN_02.21.pdf
-
-
-
Special Documentation (SD)
Micropilot FWR30
Free space radar
EN 17/07/202023/01/2020Language:
English
Version:
17/07/2020
File size:
478.2 KB
File name:
SD02474FEN_0220.pdf
-
-
-
Special Documentation (SD)
Security Manual Micropilot FWR30
Free space radar
EN 01/07/2022Language:
English
Version:
01/07/2022
File size:
484.3 KB
File name:
SD02985FEN_0122-00.pdf
-
-
-
PU (Publication)
17 reasons, why intelligent level measurement can optimise your business
17 reasons, why intelligent level measurement can optimise your business
It's so easy to benefit from cloud-based level measurement
with the Micropilot FWR30Language:
English
Version:
02/02/2022
File size:
5.2 MB
File name:
PU01454F00EN0122.pdf
-
-
-
PU (Publication)
Transmisores de nivel radar para la medida de nivel Transmisores de nivel radar digital +
Transmisores de nivel radar para la medida de nivel
Transmisores de nivel radar digital +Language:
Spanish
Version:
24/01/2024
File size:
1 MB
File name:
PU01461F00ES0224.pdf
-
-
-
PU (Publication)
17 reasons, why intelligent level measurement can optimise your business
17 reasons, why intelligent level measurement
can optimise your business.
It's so easy to benefit from cloud-based level
measurement with the IIoT-Radarsebsor Micropilot FWR30.Language:
English
Version:
02/02/2022
File size:
9.2 MB
File name:
PU01431F00EN0122.pdf
-
-
-
PU (Publication)
17 Gründe, warum intelligente Füllstandsmessung Ihr Business optimieren kann
17 Gründe, warum intelligente Füllstandsmessung
Ihr Business optimieren kann.
So einfach profitieren Sie von cloudbasierter
Füllsandmessung mit dem IIoT-RadarsensorLanguage:
German
Version:
02/02/2022
File size:
9.2 MB
File name:
PU01431F00DE0122.pdf
-