Electromagnetic flowmeter
Successor
The flowmeter for smallest flow rates with flexible system integration. For demanding hygienic applications.
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Most downloaded
Promag 33
Technical Information
English version - 04/1999
Electromagnetic Flow Measuring System for measuring the flow rate of conductive fluids.
Language:
English
Version:
01/04/1999
File size:
779.3 KB
File name:
TI027DEN.pdf
17 documents
Promag 33
Technical Information
Electromagnetic Flow Measuring System for measuring the flow rate of conductive fluids.
EN
German French Italian Russian
01/04/1999
Language:
English
Version:
01/04/1999
File size:
779.3 KB
File name:
TI027DEN.pdf
Promag 33
Operating Instructions
Electromagnetic Flow Measuring System for measuring the flow rate of conductive fluids.
EN
German French Russian
01/04/1999
Language:
English
Version:
01/04/1999
File size:
1.4 MB
File name:
BA009DEN.pdf
Promag 33
PROFIBUS DP/PA
Operating Instructions
Electromagnetic Flow Measuring System (with PROFIBUS-DP/-PA interface) for measuring the flow rate of conductive fluids.
Language:
English
Version:
01/03/2000
File size:
2.7 MB
File name:
BA029DEN.pdf
Change of device roots in CER database
Installation Instructions
Promag 30, 33, 10, 50, 53, Promass 60, 63, 80, 83, Prowirl 70, 77, 72, 73
EN
German
01/10/2018
29/07/2015
Language:
English
Version:
01/10/2018
File size:
92.1 KB
File name:
EA01134DA2_0218.pdf
Promag 33ATEX II 3GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA009D. Ex documentation for the operating instruction BA009D. Documentation Ex relative à la mise en service BA009D.
EN
German French
01/09/1999
Language:
English
Version:
01/09/1999
File size:
981.3 KB
File name:
XA016DA3.pdf
Promag 33ATEX II 2GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA009D, BA029D. Ex documentation for the operating instruction BA009D, BA029D. Documentation Ex relative à la mise en service BA009D, BA029D.
EN
German French
01/09/1999
Language:
English
Version:
01/09/1999
File size:
1.4 MB
File name:
XA009DA3.pdf
General Station Description (GSD) - PROMAG PBUS - PROFIBUS DP
Any, PROFIBUS System, Any
File size:
94.1 KB
File name:
GSD_EH_DP_FL_Promag33_35_0x1505a_0x02_0x01.zip
Device Type:
0x1505a
DD Revision:
1
Firmware:
2.05.03
Version:
1.00.00
Date:
11/11/2016
General Station Description (GSD) - PROMAG PBUS - PROFIBUS DP
Any, PROFIBUS System, Any
File size:
265.1 KB
File name:
PI_Certificate_Z00572EN.gif
Device Type:
0x1511
Firmware:
2.06.00
Version:
2.06.00
Date:
14/04/2014
General Station Description (GSD) - PROMAG PBUS - PROFIBUS PA
Any, PROFIBUS System, Any
File size:
261 KB
File name:
PI_Certificate_Z00410EN.gif
Device Type:
0x1505b
Firmware:
2.06.00
Version:
2.05.03
Date:
22/04/2014
Electronic Data Description (EDD) - PROMAG 33 - HART
SIEMENS, PDM, 6.0 SP5
File size:
19.1 KB
File name:
EH_HART_FL_Promag33_0x0032_0x02_0x01_PDM.zip
Device Type:
0x0032
Device Revision:
2
DD Revision:
1
Firmware:
2.04.00
Version:
1.00.00
Date:
12/11/2018
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit power supply 30/31/33 85-260VAC
Drawing number
Order code
E
50093534
Kit power s. 30/31/33 20-55AC/16-62DC
Drawing number
Order code
E
50093535
Kit 10 fuses 250 VAC 1A00 slow-blow
Drawing number
Order code
4
50093519
Kit 10 fuses 250 VAC 2A50 slow-blow
Drawing number
Order code
4
50093524
Kit filter board 85-260VAC
Drawing number
Order code
F
50093542
Kit filter board 20-55VAC/16-62VDC
Drawing number
Order code
F
50093543
Kit meas.amplifier PROMAG 33
Drawing number
Order code
B
50093531
Kit software 3Xmeas.amplifier current
Kit com33/35 HART/freq./RS485/stat.In
Drawing number
Order code
C
50093529
Kit commodule 33/35 HART+freq.
Drawing number
Order code
C
50093536
Kit commodule 33/35 PROFIBUS PA
Drawing number
Order code
C
50093577
Kit commodule 33/35 PROFIBUS DP
Drawing number
Order code
C
50093593
Kit software 33/35 commodule current
Drawing number
Order code
3
50070603
Kit software33/35com PROFIBUS current
Drawing number
Order code
3
50092594
Kit display module Promag 33/35
Drawing number
Order code
D
50093610
Kit preamplifier 3X sensor F FL
Drawing number
Order code
18
50093616
Kit connect. b.Promag 30/33 el. FS/FL
Drawing number
Order code
12
50093558
Kit connecting board 3X sensor F FS
Drawing number
Order code
18
50093565
Kit conn. board 3X/60/63/DMU93electr.
Drawing number
Order code
G
50093526
Kit DAT memory 3X/6X/DMU93
Drawing number
Order code
2
50093528
Kit base support 3X/6X/DMU93
Drawing number
Order code
1
50093663
Kit cover 3X/60/63 blind version
Drawing number
Order code
7
50093640
Kit cover 3X/6X/DMU93 with window
Drawing number
Order code
6
50093645
Kit cover terminal compartment
Drawing number
Order code
8
50093641
Kit cover terminal compartment
Drawing number
Order code
13
50093641
Kit 10 cable glands PG 13.5
Drawing number
Order code
5
50093667
Kit 10 reductions PG 13.5/NTP 1/2"
Drawing number
Order code
5
50093668
Kit 10 reductions PG13.5/M20x1.5
Drawing number
Order code
5
50093669
Kit 10 reductions PG13.5/G 1/2"
Drawing number
Order code
5
50093670
Kit 2 cable glands M26/PG 13.5
Drawing number
Order code
5
50093675
Kit 2 cable glands M26/M20x1.5
Drawing number
Order code
5
50093676
Kit 2 cable glands M26/NTP 1/2"
Drawing number
Order code
5
50093677
Kit 2 cable glands M26/G 1/2"
Drawing number
Order code
5
50093678
Kit gaskets housing 3X/6X/DMU93 comp
Drawing number
Order code
9
50093633
Kit gaskets housing 30/31/33/35 FS
Drawing number
Order code
11
50093634
Kit parts housing 3X/6X/DMU93
Drawing number
Order code
10
50093664
Kit spacer 30/31/33/39 sensor H
Drawing number
Order code
20
50093655
Electronics insert module PROMAG 33
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all