

This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Level transmitter, continuous.
Measuring: ultrasonic, contactless.
Sensor enclosure: PVDF.
Max meas. range under ideal condition:
Liquid: 26ft/7m Solid: 11ft/3.5m.
Blocking distance: 1.3ft/40cm.
Operating temp. -4..176oF / -20..+80oC
up to -40oC/-40oF with reduced range.
Max operating pressure 3bar abs.
Process connection: NPT2.
Integrated sound velocity compensation.
Self cleaning effect of sensor membrane.
:: Measuring range freely adjustable.
:: Simple calibration.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Prosonic T FMU230/231 Technical Information
Compact transmitters for non-contact level measurement of fluids and
coarse bulk materialsEN 16/01/201410/02/200505/08/2003Language:
English
Version:
16/01/2014
File size:
704.6 KB
File name:
TI366FEN_0608.pdf
-
-
-
Technical Information (TI)
Ultrasonic Level Measurement prosonic T FMU 130, 131 prosonic T FMU 230, 231, 232
Compact transmitter for continuous,
non-contact level measurement
Available as a Smart transmitter or
for connection to process control systemsEN 24/07/200301/08/1996Language:
English
Version:
24/07/2003
File size:
657.7 KB
File name:
ti246fen.pdf
-
-
-
Operating Instruction (BA)
Prosonic T FMU130/131/230/231/232 PROFIBUS P Operating Instructions
Compact transmitters for non-contact level measurements of fluids and
coarse bulk materialsEN 29/07/2003Language:
English
Version:
29/07/2003
File size:
3 MB
File name:
ba166fen.pdf
-
-
-
Short Instruction (KA)
Prosonic T FMU130/131/230/231/232 4-20mA Operating Instructions
Compact transmitters for non-contact level measurement of fluids and
coarse bulk materialsEN 11/06/200828/07/2003Language:
English
Version:
11/06/2008
File size:
1.5 MB
File name:
KA042FA3_0608.pdf
-
-
-
Short Instruction (KA)
Prosonic T FMU230, FMU231
Compact transmitters for non-contact level measurement of fluids and
coarse bulk materialsEN 22/11/2007Language:
English
Version:
22/11/2007
File size:
1.1 MB
File name:
Ka058FA2.pdf
-
-
-
General Station Description (GSD)
General Station Description (GSD) - to be defined - PROFIBUS PA
Any, PROFIBUS System, Any
File size:
48.9 KB
File name:
EH_PA_LE_Prosonic_0x1502_V01_00_PALIB.zip
Device Type:
0x1502
Firmware:
1.3
Version:
1.00.00
Date:
14/04/2014
-
-
-
Electronic Device Description (EDD)
Electronic Data Description (EDD) - Prosonic T - PROFIBUS PA
SIEMENS, PDM, 6.0 SP5
File size:
29.2 KB
File name:
EH_PA_LE_ProsonicT_0x1502_0x02_0x01_PDM.zip
Device Type:
0x1502
DD Revision:
1
Firmware:
1.3
Version:
1.00.00
Date:
07/01/2019
-
-
-
Device Type Manager (DTM)
Device Type Manager (DTM) - Prosonic T - PROFIBUS PA
Endress+Hauser, DeviceCare, 1.07.06
Endress+Hauser, Field Xpert - SMT70, 1.07.00
Endress+Hauser, FieldCare, 2.17.00File size:
227.6 MB
File name:
EH_Prosonic_T_FMU_x3x_V1_3.zip
Device Type:
0x1502
Firmware:
1.3
Version:
1.5.153.348
Date:
12/05/2023
-
-
-
Device Type Manager (DTM)
Device Type Manager (DTM) - Prosonic x3x - HART
Endress+Hauser, DeviceCare, 1.07.06
Endress+Hauser, Field Xpert - SMT70, 1.07.00
Endress+Hauser, FieldCare, 2.17.00File size:
228 MB
File name:
EH_Prosonic_T_FMU_x3x_V2_1___2_2.zip
Device Type:
0x000A
Device Revision:
2
Firmware:
2.2
Version:
1.4.188.39
Date:
11/05/2023
-