Specs at a glance
-
Max. measurement error
2% - 10% (per measurement range)
-
Medium temperature range
-20...+85°C
(-4...+185°F)
CIP-able to 130°C / 266°F -
Max. process pressure
100 bar (1.740 psi)
Field of application
The switch is designed for the safe measurement, display and monitoring of relative mass flow rates of liquid media with practically no pressure loss. It can be selected between one or two switch outputs as well as one switch output and one standardized analog output for flow rates or temperature values. Typical applications are: Monitoring cooling water circulation processes or lubrication systems of pumps and heat exchangers or leak monitoring in process lines.
Flow switch for monitoring and displaying relative mass flow rates of liquid media in the range from 0.03 to 3 m/s (0.1 to 9.84 ft/s). Flowphant T DTT31 − with thread connections or coupling.
Application examples:
Monitoring cooling water circulation systems of pumps, turbines, compressors and heat exchangers
Leak monitoring in process lines
Monitoring pump functionality
Monitoring lubrication systems
Filter monitoring in the beverage industry
Benefits
Practically no pressure loss
Configuration software FieldCare for quick configuration and reliable storage of device settings
Optional: second switch output or 4 to 20 mA analog output for temperature monitoring or for outputting the flow as a percentage
Function check and process information onsite thanks to digital display at device
Top housing section which can be rotated 310° and rotatable display make it possible to read the measured values in all orientations
-
Marine approval
Fundamental selection
-
Simple products
- Easy to select, install and operate
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
Flowphant T DTT31, DTT35
Flow switch for the safe and reliable monitoringof mass flow rates and
temperature in industrial processesEN 30/11/202015/02/201809/04/201416/08/201110/06/2009Language:
English
Version:
30/11/2020
File size:
1.1 MB
File name:
TI00125REN_0420.pdf
-
-
-
Operating Instruction (BA)
Flowphant T DTT31, DTT35
Flow switch
EN 30/11/202015/02/201802/04/201416/01/201404/07/2013Language:
English
Version:
30/11/2020
File size:
1.1 MB
File name:
BA00235REN_1820.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Flow switch Flowphant T DTT31, DTT35
Flow switch for safe measurement and monitoring of mass flow and
temperature in industrial processesEN 08/02/2006Language:
English
Version:
08/02/2006
File size:
1023.5 KB
File name:
Ba218ren.pdf
-
-
-
Operating Instruction (BA)
ReadWin® Quick Setup
Operating Manual
ReadWin® Quick Setup Temperature
PC SoftwareEN 02/02/2005Language:
English
Version:
02/02/2005
File size:
883.5 KB
File name:
Ba213ra2.pdf
-
-
-
Special Documentation (SD)
UKCA marking
Flow, density, concentration, viscosity
EN 04/11/202201/10/2021Language:
English
Version:
04/11/2022
File size:
357.4 KB
File name:
SD02752DEN_0222-00.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-
-
-
Competence Brochure (CP)
Catálogo soluciones esenciales
Alta calidad a precios competitivos
Language:
Spanish
Version:
16/01/2017
File size:
8.9 MB
File name:
CP01266Z.pdf
-
-
-
Manufacturer Declaration
Product family: Magphant
Product root: DTT31-
Declaration number: HE_00470_01.17
Manufacturer specification: RoHSLanguage:
English
Version:
13/03/2017
File size:
161.4 KB
File name:
HE_00470_01.17 China RoHS DTT31.pdf
-
-
-
Manufacturer Declaration
Product family: Accessories: Bar stock thermowell, Accessories: Pipe thermowell, Accessories: Inserts, Magphant, Process RTD general purpose, Process RTD hygienic, RTD thermometer
Product root: DTT31-, DTT35-, TK40-, TM101-, TM111-, TM121-, TM131-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-,
TS111-, TS212-, TT131-, TT151-, TT411-, TT412-
Declaration number: HE_01494_01.21
Manufacturer specification: Food hygiene
Additional information: BSE, TSELanguage:
English
Version:
27/07/2023
File size:
266 KB
File name:
HE_00886_07_17.pdf
-