
Specs at a glance
-
Max. process pressure (static)
500 bar (7252 psi)
Depending on Configuration -
Maximum standard immersion length
84 in
Field of application
The thermowell iTHERM ModuLine TT152 is designed as per ASME B40.9 or as individual configuration. It is drilled and machined from solid bar stock, shielding temperature sensors from harsh environments.
Protects the temperature sensor against mechanical and chemical stress
Robust design for demanding process conditions
Pressure range: up to 500 bar (7 252 psi)
For use in pipes, vessels or tanks
Benefits
Easy maintenance and recalibration of the thermometer (sensor can be replaced without interrupting the process)
iTHERM TwistWell with helical design: reduces vortex-induced vibrations in high flow rate applications
Customizable shaft, immersion, and overall length to meet specific process requirements
Wide range of dimensions, materials and process connections available
International certification: e.g. for pressure applications
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI iTHERM ModuLine TT152
Barstock thermowell
EN 15/10/2024Language:
English
Version:
15/10/2024
File size:
848.1 KB
File name:
TI01804TEN_0124-00.pdf
-
-
-
Innovation (IN)
Komplexität reduzieren, Einfachheit erreichen.
iTHERM ModuLine – einfach konfigurierbar für Ihre Bedürfnisse.
Language:
German
Version:
25/02/2025
File size:
2 MB
File name:
IN01360T09DE.pdf
-
-
-
Innovation (IN)
iTHERM TwistWell TT151 TT152
Schutzrohr aus Vollmaterial mit Spiralform für
Anwendungen mit hohen FließgeschwindigkeitenLanguage:
German
Version:
21/10/2024
File size:
1.5 MB
File name:
IN01289T09DE_0224.pdf
-
-
-
Innovation (IN)
Reduce complexity, achieve simplicity.
iTHERM ModuLine — easily configurable
to your needs.Language:
English
Version:
17/12/2024
File size:
2 MB
File name:
IN01360T09EN.pdf
-
-
-
Innovation (IN)
iTHERM TwistWell TT151 TT152
Barstock thermowell with
helix design for high
velocity applicationsLanguage:
English
Version:
21/10/2024
File size:
1.5 MB
File name:
IN01289T09EN_0224.pdf
-